您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGEV-..LM-WD - Straight male adaptor connectors, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDS-E
EXMAR
Connectors
Male adapter connectors
Straight male adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/straight_connectors_male/xgev_lm_wd.prj},{NB=XGEV-12LM 14x1,5 WD 707.1173.327.20},{TYPE=XGEV-12LM 14x1,5 WD},{MATNR=707.1173.327.20},{SERIE=L},{PN=400},{D1=12},{M=14x1.5},{M1=18x1.5},{L=19.0},{L2=12.0},{L3=12.0},{SW2=19},{E=9.0},{KG=32}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGEV-06LM 10x1,0 WD
707.1173.180.20
L
500
6
10x1.0
12x1.5
15.5
8.5
8.0
14
4.0
15
XGEV-06LM 12x1,5 WD
707.1173.190.20
L
500
6
12x1.5
12x1.5
17.0
10.0
12.0
17
4.0
25
XGEV-08LM 12x1,5 WD
707.1173.240.20
L
500
8
12x1.5
14x1.5
17.0
10.0
12.0
17
6.0
24
XGEV-08LM 14x1,5 WD
707.1173.245.20
L
500
8
14x1.5
14x1.5
17.0
10.0
12.0
19
6.0
31
XGEV-08LM 18x1,5 WD
707.1173.255.20
L
500
8
18x1.5
14x1.5
18.5
11.5
12.0
24
6.0
55
XGEV-10LM 10x1,0 WD
707.1173.270.20
L
500
10
10x1.0
16x1.5
17.5
10.5
8.0
17
4.0
24
XGEV-10LM 12x1,5 WD
707.1173.275.20
L
500
10
12x1.5
16x1.5
18.0
10.0
12.0
17
6.0
27
XGEV-10LM 14x1,5 WD
707.1173.280.20
L
500
10
14x1.5
16x1.5
18.0
11.0
12.0
19
7.0
31
XGEV-10LM 16x1,5 WD
707.1173.285.20
L
500
10
16x1.5
16x1.5
19.5
12.5
12.0
22
7.0
46
XGEV-10LM 18x1,5 WD
707.1173.288.20
L
500
10
18x1.5
16x1.5
19.5
12.5
12.0
24
8.0
54
XGEV-10LM 22x1,5 WD
707.1173.290.20
L
500
10
22x1.5
16x1.5
21.0
14.0
14.0
27
8.0
86
XGEV-12LM 14x1,5 WD
707.1173.327.20
L
400
12
14x1.5
18x1.5
19.0
12.0
12.0
19
9.0
32
XGEV-12LM 16x1,5 WD
707.1173.330.20
L
400
12
16x1.5
18x1.5
19.5
12.5
12.0
22
9.0
44
XGEV-12LM 18x1,5 WD
707.1173.333.20
L
400
12
18x1.5
18x1.5
20.0
13.0
12.0
24
9.0
55
XGEV-12LM 22x1,5 WD
707.1173.338.20
L
400
12
22x1.5
18x1.5
21.0
14.0
14.0
27
9.0
85
XGEV-15LM 18x1,5 WD
707.1173.390.20
L
400
15
18x1.5
26x1.5
20.5
13.5
12.0
24
12.0
53
XGEV-15LM 22x1,5 WD
707.1173.395.20
L
400
15
22x1.5
22x1.5
22.0
15.0
14.0
27
12.0
83
XGEV-18LM 22x1,5 WD
707.1173.460.20
L
400
18
22x1.5
26x1.5
22.0
14.5
14.0
27
15.0
77
XGEV-18LM 26x1,5 WD
707.1173.465.20
L
400
18
26x1.5
26x1.5
22.0
14.5
16.0
32
15.0
118
XGEV-22LM 22x1,5 WD
707.1173.560.20
L
250
22
22x1.5
30x2.0
24.0
16.5
14.0
32
15.0
99
XGEV-22LM 26x1,5 WD
707.1173.535.20
L
250
22
26x1.5
30x2.0
24.0
16.5
16.0
32
18.0
113
XGEV-28LM 33x2,0 WD
707.1173.570.20
L
250
28
33x2.0
36x2.0
25.0
17.5
18.0
41
23.0
182
XGEV-35LM 42x2,0 WD
707.1173.600.20
L
250
35
42x2.0
45x2.0
28.0
17.5
20.0
50
32.0
301
XGEV-42LM 48x2,0 WD
707.1173.992.20
L
250
42
48x2.0
52x2.0
30.0
19.0
22.0
55
36.0
383
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處