您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGEV-..SM-WD - Straight male adaptor connectors, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDS-E
EXMAR
Connectors
Male adapter connectors
Straight male adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/straight_connectors_male/xgev_sm_wd.prj},{NB=XGEV-12SM 18x1,5 WD 707.1173.333.30},{TYPE=XGEV-12SM 18x1,5 WD},{MATNR=707.1173.333.30},{SERIE=S},{PN=630},{D1=12},{M=18x1.5},{M1=20x1.5},{L=24.5},{L2=17.0},{L3=12.0},{SW2=24},{E=8.0},{KG=72}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diamter
[mm]
KG
Weight
[g/Pcs]
XGEV-06SM 12x1,5 WD
707.1173.195.30
S
800
6
12x1.5
14x1.5
20.0
13.0
12.0
17
4.0
30
XGEV-06SM 14x1,5 WD
707.1173.198.30
S
800
6
14x1.5
14x1.5
22.0
15.0
12.0
19
4.0
42
XGEV-08SM 14x1,5 WD
707.1173.245.30
S
800
8
14x1.5
16x1.5
22.0
15.0
12.0
19
5.0
42
XGEV-10SM 16x1,5 WD
707.1173.285.30
S
800
10
16x1.5
18x1.5
22.5
15.0
12.0
22
7.0
54
XGEV-12SM 14x1,5 WD
707.1173.327.30
S
630
12
14x1.5
20x1.5
24.0
16.5
12.0
22
8.0
52
XGEV-12SM 18x1,5 WD
707.1173.333.30
S
630
12
18x1.5
20x1.5
24.5
17.0
12.0
24
8.0
72
XGEV-14SM 20x1,5 WD
707.1173.382.30
S
630
14
20x1.5
22x1.5
27.0
19.0
14.0
27
10.0
94
XGEV-16SM 22x1,5 WD
707.1173.410.30
S
630
16
22x1.5
24x1.5
27.0
18.5
14.0
27
12.0
98
XGEV-20SM 27x2,0 WD
707.1173.506.30
S
420
20
27x2.0
30x2.0
31.0
20.5
16.0
32
16.0
152
XGEV-25SM 33x2,0 WD
707.1173.550.30
S
420
25
33x2.0
36x2.0
35.0
23.0
18.0
41
20.0
270
XGEV-30SM 42x2,0 WD
707.1173.590.30
S
420
30
42x2.0
42x2.0
37.0
23.5
20.0
50
25.0
436
XGEV-38SM 48x2,0 WD
707.1173.954.30
S
420
38
48x2.0
52x2.0
42.0
26.0
22.0
55
32.0
580
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處