目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XTEV-..LR/SR - Male adaptor T connectors, sealing edge form B acc. DIN 3852-2
EXMAR
Connectors
Male adapter connectors
Male adaptor T connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/equal_tees_male/xtev_lr_sr.prj},{NB=XTEV-28LR 1.1 706.3702.850.20},{TYPE=XTEV-28LR 1.1},{MATNR=706.3702.850.20},{SERIE=L},{PN=250},{D1=28},{G=1},{M1=36x2.0},{L=76.0},{L2=30.5},{L3=30.0},{L4=18.0},{SW2=36},{E=23.0},{KG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XTEV-22LR 3.4
706.3702.768.20
L
250
22
3/4
30x2.0
70.0
27.5
26.0
16.0
27
18.0
233
XTEV-28LR 1.1
706.3702.850.20
L
250
28
1
36x2.0
76.0
30.5
30.0
18.0
36
23.0
400
XTEV-42LR 3.2
706.3702.992.20
L
250
42
1 1/2
52x2.0
102.0
40.0
39.0
22.0
50
36.0
872
XTEV-20SR 3.4
706.3702.704.30
S
420
20
3/4
30x2.0
74.0
26.5
26.0
16.0
27
16.0
298
XTEV-38SR 3.2
706.3702.953.30
S
420
38
1 1/2
52x2.0
114.0
41.0
39.0
22.0
50
32.0
1218
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處