您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGAV-..LM/SM - Straight female adaptor connectors
EXMAR
Connectors
Female adaptor/Manometer connectors
Straight femal adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/female_stud-manometer_bodies/straight_connectors_female/xgav_lm_sm.prj},{NB=XGAV-28LM 33x2,0 706.1204.570.20},{TYPE=XGAV-28LM 33x2,0},{MATNR=706.1204.570.20},{SERIE=L},{PN=250},{D1=28},{M=33x2.0},{M1=36x2.0},{L=45.0},{L2=37.5},{L3=24.0},{SW2=41},{E=24.0},{KG=221}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Thread
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGAV-06LM 10x1,0
706.1204.180.20
L
500
6
10x1.0
12x1.5
26.5
19.5
11.0
14
4.0
18
XGAV-08LM 12x1,5
706.1204.240.20
L
500
8
12x1.5
14x1.5
31.0
24.0
17.0
17
6.0
30
XGAV-10LM 14x1,5
706.1204.280.20
L
500
10
14x1.5
16x1.5
32.0
25.0
17.0
19
8.0
36
XGAV-12LM 16x1,5
706.1204.330.20
L
400
12
16x1.5
18x1.5
33.0
26.0
17.0
22
10.0
52
XGAV-12LM 18x1,5
706.1204.333.20
L
400
12
18x1.5
18x1.5
35.0
28.0
17.0
24
10.0
64
XGAV-12LM 20x1,5
706.1204.335.20
L
400
12
20x1.5
18x1.5
35.0
28.0
19.0
27
10.0
78
XGAV-15LM 18x1,5
706.1204.390.20
L
400
15
18x1.5
26x1.5
35.0
28.0
17.0
24
12.0
66
XGAV-18LM 22x1,5
706.1204.460.20
L
400
18
22x1.5
26x1.5
37.0
29.5
19.0
30
15.0
108
XGAV-22LM 26x1,5
706.1204.535.20
L
250
22
26x1.5
30x2.0
42.0
34.5
21.0
32
19.0
126
XGAV-28LM 33x2,0
706.1204.570.20
L
250
28
33x2.0
36x2.0
45.0
37.5
24.0
41
24.0
221
XGAV-35LM 42x2,0
706.1204.600.20
L
250
35
42x2.0
45x2.0
51.0
40.5
26.0
55
30.0
461
XGAV-42LM 48x2,0
706.1204.992.20
L
250
42
48x2.0
52x2.0
53.0
42.0
28.0
60
36.0
539
XGAV-06SM 12x1,5
706.1204.190.30
S
800
6
12x1.5
14x1.5
33.0
26.0
17.0
17
4.0
34
XGAV-08SM 14x1,5
706.1204.198.30
S
800
8
14x1.5
16x1.5
33.0
26.0
17.0
19
5.0
42
XGAV-10SM 16x1,5
706.1204.285.30
S
800
10
16x1.5
18x1.5
34.0
26.5
17.0
22
7.0
56
XGAV-12SM 18x1,5
706.1204.333.30
S
630
12
18x1.5
20x1.5
35.0
27.5
17.0
24
8.0
70
XGAV-12SM 20x1,5
706.1204.335.30
S
630
12
20x1.5
20x1.5
37.0
29.5
19.0
27
8.0
90
XGAV-14SM 20x1,5
706.1204.382.30
S
630
14
20x1.5
22x1.5
39.0
41.0
19.0
27
10.0
94
XGAV-16SM 22x1,5
706.1204.410.30
S
630
16
22x1.5
24x1.5
39.0
30.5
19.0
30
12.0
116
XGAV-20SM 27x2,0
706.1204.506.30
S
420
20
27x2.0
30x2.0
45.0
34.5
22.0
36
16.0
196
XGAV-25SM 33x2,0
706.1204.550.30
S
420
25
33x2.0
36x2.0
49.0
37.0
24.0
41
20.0
248
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處