目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2
EXMAR
NC Tube fittings
Male adaptor fittings
Straight male adaptor fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_straight_connectors_male/nc_gev_lr_wd.prj},{NB=NC-GEV-12LR 1.4 WD 718.1171.380.20},{TYPE=NC-GEV-12LR 1.4 WD},{MATNR=718.1171.380.20},{SERIE=L},{PN=250},{D1=12},{G=1/4},{M1=18x1.5},{L1=28.5},{L2=12.0},{L3=12.0},{SW1=22},{SW2=19},{E=7.0},{KG=62},{D2=18.8},{DW=18.8}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diamter
[mm]
KG
Weight
[g/Pcs]
NC-GEV-06LR 1.8 WD
718.1171.100.20
L
400
6
1/8
12x1.5
24.5
8.5
8.0
14
14
4.0
25
NC-GEV-06LR 1.4 WD
718.1171.110.20
L
400
6
1/4
12x1.5
26.0
10.0
12.0
14
19
4.0
40
NC-GEV-06LR 3.8 WD
718.1171.120.20
L
400
6
3/8
12x1.5
27.5
11.5
12.0
14
22
4.0
58
NC-GEV-06LR 1.2 WD
718.1171.125.20
L
400
6
1/2
12x1.5
29.0
13.0
14.0
14
27
4.0
100
NC-GEV-08LR 1.8 WD
718.1171.160.20
L
400
8
1/8
14x1.5
25.5
8.5
8.0
17
14
4.0
37
NC-GEV-08LR 1.4 WD
718.1171.170.20
L
400
8
1/4
14x1.5
26.0
10.0
12.0
17
19
6.0
63
NC-GEV-08LR 3.8 WD
718.1171.180.20
L
400
8
3/8
14x1.5
27.5
12.5
12.0
17
22
6.0
59
NC-GEV-08LR 1.2 WD
718.1171.185.20
L
400
8
1/2
14x1.5
29.0
13.0
14.0
17
27
6.0
99
NC-GEV-10LR 1.8 WD
718.1171.265.20
L
250
10
1/8
16x1.5
27.5
10.5
8.0
19
17
4.0
43
NC-GEV-10LR 1.4 WD
718.1171.270.20
L
250
10
1/4
16x1.5
28.0
11.0
12.0
19
19
7.0
50
NC-GEV-10LR 3.8 WD
718.1171.280.20
L
250
10
3/8
16x1.5
29.5
12.5
12.0
19
22
8.0
64
NC-GEV-10LR 1.2 WD
718.1171.285.20
L
250
10
1/2
16x1.5
31.0
14.0
14.0
19
27
8.0
102
NC-GEV-12LR 1.8 WD
718.1171.375.20
L
250
12
1/8
18x1.5
26.0
11.5
8.0
22
19
4.0
54
NC-GEV-12LR 1.4 WD
718.1171.380.20
L
250
12
1/4
18x1.5
28.5
12.0
12.0
22
19
7.0
62
NC-GEV-12LR 3.8 WD
718.1171.390.20
L
250
12
3/8
18x1.5
29.0
12.5
12.0
22
22
9.0
70
NC-GEV-12LR 1.2 WD
718.1171.400.20
L
250
12
1/2
18x1.5
29.5
13.0
14.0
22
27
9.0
101
NC-GEV-12LR 3.4 WD
718.1171.405.20
L
250
12
3/4
18x1.5
30.5
14.0
16.0
22
32
9.0
102
NC-GEV-15LR 1.4 WD
718.1171.528.20
L
250
15
1/4
22x1.5
30.0
13.0
12.0
27
24
7.0
98
NC-GEV-15LR 3.8 WD
718.1171.532.20
L
250
15
3/8
22x1.5
30.5
13.5
12.0
27
24
9.0
102
NC-GEV-15LR 1.2 WD
718.1171.534.20
L
250
15
1/2
22x1.5
31.0
14.0
14.0
27
27
11.0
114
NC-GEV-15LR 3.4 WD
718.1171.536.20
L
250
15
3/4
22x1.5
32.0
15.0
16.0
27
32
11.0
172
NC-GEV-18LR 3.8 WD
718.1171.644.20
L
160
18
3/8
26x1.5
31.5
14.5
12.0
32
27
9.0
136
NC-GEV-18LR 1.2 WD
718.1171.646.20
L
160
18
1/2
26x1.5
31.5
14.5
14.0
32
27
14.0
142
NC-GEV-18LR 3.4 WD
718.1171.648.20
L
160
18
3/4
26x1.5
31.5
14.5
16.0
32
32
14.0
185
NC-GEV-18LR 1.1 WD
718.1171.652.20
L
160
18
1
26x1.5
35.0
17.5
18.0
32
41
14.0
254
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處