目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-ESWV-..LM-WD/SM-WD - Banjo elbow fittings, sealing with restraining seal ring FKM
EXMAR
NC Tube fittings
Banjo fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_banjo_connection/nc_eswv_lm_wd_sm_wd.prj},{NB=NC-ESWV-22LM 26x1,5 WD 718.2852.535.20},{TYPE=NC-ESWV-22LM 26x1,5 WD},{MATNR=718.2852.535.20},{SERIE=L},{PN=160},{D1=22},{M=26x1.5},{M1=30x2.0},{D=33.0},{L1=47.0},{L2=27.5},{L3=49.0},{L4=24.0},{L5=16.0},{SW1=36},{SW2=32},{SW3=41},{E=16.0},{KG=485},{D2=37.5},{AD=34.90},{ID=24.90},{NDM=26},{P=1.5},{X=0.35}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Nenndruck
[bar]
D1
Diameter
[mm]
M
Thread
[mm]
M1
Thread
ⁿ/ₐ
D
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-ESWV-06LM 10x1,0 WD
718.2852.180.20
L
400
6
10x1.0
12x1.5
15.0
28.0
12.0
21.0
10.5
8.0
14
14
17
4.5
59
NC-ESWV-08LM 12x1,5 WD
718.2852.240.20
L
400
8
12x1.5
14x1.5
19.0
30.5
14.5
30.0
14.0
12.0
17
19
22
6.0
90
NC-ESWV-10LM 14x1,5 WD
718.2852.280.20
L
250
10
14x1.5
16x1.5
19.0
32.5
15.5
30.0
14.0
12.0
19
19
22
6.0
103
NC-ESWV-12LM 16x1,5 WD
718.2852.330.20
L
250
12
16x1.5
18x1.5
22.0
34.5
18.0
34.5
16.5
12.0
22
22
27
7.5
158
NC-ESWV-15LM 18x1,5 WD
718.2852.390.20
L
250
15
18x1.5
22x1.5
24.0
38.5
21.5
38.5
18.5
12.0
27
24
27
9.0
209
NC-ESWV-18LM 22x1,5 WD
718.2852.460.20
L
160
18
22x1.5
26x1.5
27.0
38.0
21.0
44.0
21.5
14.0
32
27
32
10.5
320
NC-ESWV-22LM 26x1,5 WD
718.2852.535.20
L
160
22
26x1.5
30x2.0
33.0
47.0
27.5
49.0
24.0
16.0
36
32
41
16.0
485
NC-ESWV-06SM 12x1,5 WD
718.2852.195.30
S
500
6
12x1.5
14x1.5
19.0
32.5
16.5
30.0
14.0
12.0
17
19
22
6.0
85
NC-ESWV-08SM 14x1,5 WD
718.2852.245.30
S
500
8
14x1.5
16x1.5
19.0
32.5
16.5
30.0
14.0
12.0
19
19
22
6.0
103
NC-ESWV-10SM 16x1,5 WD
718.2852.285.30
S
400
10
16x1.5
18x1.5
22.0
37.0
18.5
34.5
16.5
12.0
22
22
27
7.5
170
NC-ESWV-12SM 18x1,5 WD
718.2852.333.30
S
400
12
18x1.5
20x1.5
24.0
39.0
20.0
38.5
18.5
12.0
24
24
27
9.0
220
NC-ESWV-14SM 20x1,5 WD
718.2852.382.30
S
300
14
20x1.5
22x1.5
27.0
43.0
22.5
44.0
21.5
14.0
27
27
32
10.5
280
NC-ESWV-16SM 22x1,5 WD
718.2852.410.30
S
200
16
22x1.5
24x1.5
27.0
43.5
22.0
44.0
21.5
14.0
30
27
32
10.5
320
NC-ESWV-20SM 27x2,0 WD
718.2852.506.30
S
200
20
27x2.0
30x2.0
33.0
51.5
26.5
49.0
24.0
16.0
36
32
41
16.0
518
NC-ESWV-25SM 33x2,0 WD
718.2852.550.30
S
100
25
33x2.0
36x2.0
40.0
58.5
31.5
60.0
30.5
18.0
46
41
46
20.0
1030
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處