您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
MAV-..L-NPT/S-NPT - Manometer fittings NPT
EXMAR
Tube fittings
Female adaptor/Manometer fittings
Manometer fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/female_stud-manometer_fitting/manometer_couplings/mav_l_npt_s_npt.prj},{NB=MAV-10LNPT 1.4 708.0231.270.20},{TYPE=MAV-10LNPT 1.4},{MATNR=708.0231.270.20},{SERIE=L},{PN=500},{D1=10},{NPT=1/4},{M1=16x1.5},{L1=40.0},{L2=25.0},{SW1=19},{SW2=19},{E=8.0},{KG=65},{X1=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
NPT
Thread
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
MAV-06LNPT 1.4
708.0231.110.20
L
500
6
1/4
12x1.5
38.0
23.0
14
19
4.0
50
MAV-06LNPT 1.2
708.0231.125.20
L
500
6
1/2
12x1.5
46.0
31.0
14
27
4.0
104
MAV-08LNPT 1.4
708.0231.170.20
L
500
8
1/4
14x1.5
38.0
23.0
17
19
6.0
56
MAV-08LNPT 1.2
708.0231.185.20
L
500
8
1/2
14x1.5
46.0
31.0
17
27
6.0
110
MAV-10LNPT 1.4
708.0231.270.20
L
500
10
1/4
16x1.5
40.0
25.0
19
19
8.0
65
MAV-10LNPT 1.2
708.0231.285.20
L
500
10
1/2
16x1.5
47.0
32.0
19
27
8.0
117
MAV-12LNPT 1.4
708.0231.380.20
L
400
12
1/4
18x1.5
40.0
25.0
22
19
10.0
73
MAV-12LNPT 1.2
708.0231.400.20
L
400
12
1/2
18x1.5
47.0
32.0
22
27
10.0
125
MAV-06SNPT 1.2
708.0231.125.30
S
800
6
1/2
14x1.5
48.0
33.0
17
27
4.0
117
MAV-08SNPT 1.2
708.0231.185.30
S
800
8
1/2
16x1.5
48.0
33.0
19
27
5.0
122
MAV-12SNPT 1.2
708.0231.400.30
S
630
12
1/2
20x1.5
49.0
32.5
24
27
8.0
142
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處