Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LR - Straight male adaptor fittings, sealing edge form B acc. DIN 3852-2, ISO 8434-1-SDSC-B
Bill of material
GEV-04LLR 1.8 708.1141.060.10
TYPE
Type
GEV-04LLR 1.8
MATNR
Mat.-Nr.
708.1141.060.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
4 mm
G
Thread
1/8
M1
Thread
8x1.0
L1
Length
19.5 mm
L2
Length
9.5 mm
L3
Length
8.0 mm
SW1
Width across flats
10 mm
SW2
Width across flats
14 mm
E
Diameter
3.0 mm
KG
Weight
15 g/Pcs
DK
Ø Auflagefläche Dichtkante
13.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices