Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..L-NPT - Straight male adaptor fittings NPT, ISO 8434-1-SDSC
Bill of material
GEV-04LLNPT 1.8 708.1102.060.10
TYPE
Type
GEV-04LLNPT 1.8
MATNR
Mat.-Nr.
708.1102.060.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
4 mm
NPT
Thread
1/8
M1
Thread
8x1.0
L1
Length
28.0 mm
L2
Length
18.0 mm
SW1
Width across flats
10 mm
SW2
Width across flats
11 mm
E
Diameter
3.0 mm
KG
Weight
14 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices