您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
TR-..L/S - Reducing T fittings
EXMAR
Tube fittings
Reducing fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/reducing_fittings/tr_l_s.prj},{NB=TR-18/12/18L 708.3004.599.20},{TYPE=TR-18/12/18L},{MATNR=708.3004.599.20},{SERIE=L},{PN=400},{D1=18},{D2=12},{D3=18},{M1=26x1.5},{M2=18x1.5},{M3=26x1.5},{L1=40.5},{L2=39.5},{L3=40.5},{SW1=32},{SW2=22},{SW3=32},{SW4=24},{E=10.0},{KG=341},{DR=22},{LS1=23.5},{LS2=23.5},{LS3=23.5},{H1=18.0},{H2=15.5},{H3=18.0},{H4=17}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
M3
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
SW4
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
TR-06/08/06L
708.3004.058.20
L
500
6
8
6
12x1.5
14x1.5
12x1.5
29.0
29.0
29.0
14
17
14
12
4.0
82
TR-06/10/06L
708.3004.061.20
L
500
6
10
6
12x1.5
16x1.5
16x1.5
30.0
30.5
30.0
14
19
14
14
4.0
97
TR-08/06/08L
708.3004.093.20
L
500
8
6
8
14x1.5
12x1.5
14x1.5
29.0
29.0
29.0
17
14
17
12
4.0
80
TR-08/10/08L
708.3004.104.20
L
500
8
10
8
14x1.5
16x1.5
14x1.5
30.0
30.5
30.0
17
19
17
14
6.0
109
TR-10/06/10L
708.3004.147.20
L
500
10
6
10
12x1.5
12x1.5
12x1.5
30.5
30.0
30.5
19
14
19
14
4.0
100
TR-10/08/10L
708.3004.153.20
L
500
10
8
10
16x1.5
14x1.5
16x1.5
30.5
30.0
30.5
19
17
19
14
6.0
113
TR-10/10/08L
708.3004.160.20
L
500
10
10
8
16x1.5
16x1.5
14x1.5
30.5
30.0
30.5
19
19
17
14
6.0
113
TR-10/12/10L
708.3004.165.20
L
500
10
12
10
16x1.5
18x1.5
16x1.5
32.5
32.5
32.5
19
22
19
17
8.0
113
TR-10/15/10L
708.3004.175.20
L
500
10
15
10
16x1.5
22x1.5
16x1.5
36.5
37.0
36.5
19
27
19
19
8.0
208
TR-12/06/12L
708.3004.200.20
L
400
12
6
12
18x1.5
12x1.5
18x1.5
32.5
31.0
32.5
22
14
22
17
4.0
134
TR-12/08/12L
708.3004.210.20
L
400
12
8
12
18x1.5
14x1.5
18x1.5
32.5
32.0
32.5
22
17
22
17
6.0
145
TR-12/10/10L
708.3004.220.20
L
400
12
10
10
18x1.5
16x1.5
16x1.5
32.5
32.5
32.5
22
19
19
17
8.0
133
TR-12/10/12L
708.3004.222.20
L
400
12
10
12
18x1.5
16x1.5
18x1.5
32.5
32.5
32.5
22
19
22
17
8.0
150
TR-12/12/10L
708.3004.232.20
L
400
12
12
10
18x1.5
18x1.5
16x1.5
32.5
32.5
32.5
22
22
19
17
8.0
150
TR-12/18/12L
708.3004.258.20
L
400
12
18
12
18x1.5
26x1.5
18x1.5
39.5
40.5
39.5
22
32
22
24
10.0
276
TR-15/10/15L
708.3004.410.20
L
400
15
10
15
22x1.5
16x1.5
22x1.5
36.0
36.0
36.0
27
19
27
19
8.0
222
TR-15/12/12L
708.3004.417.20
L
400
15
12
12
22x1.5
18x1.5
18x1.5
37.0
36.5
36.5
27
22
22
19
10.0
227
TR-15/12/15L
708.3004.422.20
L
400
15
12
15
22x1.5
18x1.5
22x1.5
37.0
36.5
37.0
27
22
27
19
10.0
240
TR-15/15/12L
708.3004.435.20
L
400
15
15
12
22x1.5
22x1.5
18x1.5
36.0
36.0
36.0
27
27
22
19
10.0
227
TR-18/10/10L
708.3004.575.20
L
400
18
10
10
26x1.5
16x1.5
16x1.5
40.5
39.0
39.5
32
19
19
24
8.0
310
TR-18/10/18L
708.3004.584.20
L
400
18
10
18
26x1.5
16x1.5
26x1.5
40.5
39.5
40.5
32
19
32
24
8.0
370
TR-18/12/18L
708.3004.599.20
L
400
18
12
18
26x1.5
18x1.5
26x1.5
40.5
39.5
40.5
32
22
32
24
10.0
341
TR-18/15/18L
708.3004.628.20
L
400
18
15
18
26x1.5
22x1.5
26x1.5
40.0
39.0
40.0
32
27
32
24
12.0
343
TR-18/18/10L
708.3004.637.20
L
400
18
18
10
26x1.5
26x1.5
16x1.5
40.5
40.5
39.5
32
32
19
24
9.0
351
TR-22/10/22L
708.3004.738.20
L
250
22
10
22
30x2.0
16x1.5
30x2.0
44.5
43.5
44.5
36
19
36
27
8.0
486
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處