您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-VSA-..L/S - Caps
EXMAR
NC Tube fittings
Tube fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_tube_fiiting/nc_vsa_l_s.prj},{NB=NC-VSA-22L 718.1205.220.20},{TYPE=NC-VSA-22L},{MATNR=718.1205.220.20},{SERIE=L},{PN=160},{D1=22},{M1=30x2.0},{L1=38.0},{L2=20.0},{L3=26.0},{SW1=36},{SW2=32},{KG=166}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
KG
Weight
[g/Pcs]
NC-VSA-06L
718.1205.060.20
L
400
6
12x1.5
25.0
16.0
16.0
14
12
22
NC-VSA-08L
718.1205.080.20
L
400
8
14x1.5
27.0
16.0
16.0
17
14
30
NC-VSA-10L
718.1205.100.20
L
250
10
16x1.5
30.0
18.0
19.0
19
17
38
NC-VSA-12L
718.1205.120.20
L
250
12
18x1.5
29.0
17.0
19.0
22
19
50
NC-VSA-15L
718.1205.150.20
L
250
15
22x1.5
33.0
18.0
22.0
27
24
84
NC-VSA-18L
718.1205.180.20
L
160
18
26x1.5
32.0
18.0
22.0
32
27
124
NC-VSA-22L
718.1205.220.20
L
160
22
30x2.0
38.0
20.0
26.0
36
32
166
NC-VSA-06S
718.1205.060.30
S
500
6
14x1.5
27.0
16.0
18.0
17
14
36
NC-VSA-08S
718.1205.080.30
S
500
8
16x1.5
29.0
16.0
20.0
19
17
42
NC-VSA-10S
718.1205.100.30
S
400
10
18x1.5
32.0
19.0
20.0
22
19
64
NC-VSA-12S
718.1205.120.30
S
400
12
20x1.5
32.0
20.0
20.0
24
22
78
NC-VSA-14S
718.1205.140.30
S
300
14
22x1.5
37.0
21.0
24.0
27
24
118
NC-VSA-16S
718.1205.160.30
S
200
16
24x1.5
38.0
22.0
24.0
30
27
142
NC-VSA-20S
718.1205.200.30
S
200
20
30x2.0
44.0
26.0
28.0
36
32
236
NC-VSA-25S
718.1205.250.30
S
100
25
36x2.0
46.0
28.0
30.0
46
41
448
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處