您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-ESWV-..LR/SR - Banjo elbow fittings, sealing with metal seal-edge ring
EXMAR
NC Tube fittings
Banjo fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_banjo_connection/nc_eswv_lr_sr.prj},{NB=NC-ESWV-18LR 1.2 718.2850.646.20},{TYPE=NC-ESWV-18LR 1.2},{MATNR=718.2850.646.20},{SERIE=L},{PN=160},{D1=18},{G=1/2},{M1=26x1.5},{D=27.0},{L1=38.0},{L2=12.5},{L3=44.0},{L4=21.5},{L5=14.0},{SW1=32},{SW2=27},{SW3=32},{E=10.5},{KG=320},{X=0.37}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
[mm]
M1
Thread
ⁿ/ₐ
D
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-ESWV-06LR 1.8
718.2850.100.20
L
400
6
1/8
12x1.5
14.0
28.0
12.0
21.0
10.5
8.0
14
14
17
4.5
59
NC-ESWV-06LR 1.4
718.2850.110.20
L
400
6
1/4
12x1.5
18.0
28.0
12.0
30.0
14.0
12.0
14
19
17
6.0
59
NC-ESWV-08LR 1.4
718.2850.170.20
L
400
8
1/4
14x1.5
18.0
30.5
14.5
30.0
14.0
12.0
17
19
22
6.0
93
NC-ESWV-10LR 1.4
718.2850.270.20
L
250
10
1/4
16x1.5
18.0
32.5
15.5
30.0
14.0
12.0
19
19
22
6.0
102
NC-ESWV-12LR 1.4
718.2850.380.20
L
250
12
1/4
18x1.5
18.0
34.5
18.0
30.0
14.0
12.0
22
19
27
6.0
158
NC-ESWV-12LR 3.8
718.2850.390.20
L
250
12
3/8
18x1.5
21.0
34.5
18.0
34.5
16.5
12.0
22
22
27
7.5
159
NC-ESWV-15LR 1.2
718.2850.534.20
L
250
15
1/2
22x1.5
27.0
38.5
21.5
44.0
21.5
14.0
27
27
27
10.5
284
NC-ESWV-18LR 1.2
718.2850.646.20
L
160
18
1/2
26x1.5
27.0
38.0
12.5
44.0
21.5
14.0
32
27
32
10.5
320
NC-ESWV-22LR 3.4
718.2850.768.20
L
160
22
3/4
30x2.0
32.0
47.0
27.5
49.0
24.0
16.0
36
32
41
16.0
485
NC-ESWV-06SR 1.4
718.2850.110.30
S
500
6
1/4
14x1.5
18.0
32.5
16.5
30.0
14.0
12.0
17
19
22
6.0
87
NC-ESWV-08SR 1.4
718.2850.170.30
S
500
8
1/4
16x1.5
18.0
32.5
16.5
30.0
14.0
12.0
19
19
22
6.0
103
NC-ESWV-10SR 3.8
718.2850.280.30
S
400
10
3/8
18x1.5
21.0
37.0
18.5
34.5
16.5
12.0
22
22
27
7.5
170
NC-ESWV-12SR 3.8
718.2850.390.30
S
400
12
3/8
20x1.5
21.0
37.5
18.5
34.5
16.5
12.0
24
22
27
7.5
179
NC-ESWV-14SR 1.2
718.2850.504.30
S
300
14
1/2
22x1.5
27.0
43.0
22.5
44.0
21.5
14.0
27
27
32
10.5
303
NC-ESWV-16SR 1.2
718.2850.566.30
S
200
16
1/2
24x1.5
27.0
43.5
22.0
44.0
21.5
14.0
30
27
32
10.5
316
NC-ESWV-20SR 3.4
718.2850.704.30
S
200
20
3/4
30x2.0
32.0
51.5
26.5
49.0
24.0
16.0
36
32
41
16.0
518
NC-ESWV-25SR 1.1
718.2850.810.30
S
100
25
1
36x2.0
39.0
58.5
31.5
60.0
30.5
18.0
46
41
46
20.0
1030
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處