您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XWSV-..L/S - Bulkhead elbow connectors with counter nut, ISO 8434-1-BHE+LN
EXMAR
Connectors
Tube connectors
Powered by
CAD模型選擇
{exmar/bodies/tube_bodies/xwsv_l_s.prj},{NB=XWSV-42L KM 707.2700.420.20 16},{TYPE=XWSV-42L KM},{MATNR=707.2700.420.20},{SERIE=L},{PN=250},{D1=42},{D2=60},{M1=52x2.0},{L=90.0},{L2=36.0},{L4=40.0},{L5=43},{L7=51.0},{SW2=50},{SW3=65},{E=36.0},{KG=1140}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L7
Length
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XWSV-06L KM
707.2700.060.20
L
500
6
17
12x1.5
48.0
27.0
12.0
14
19.0
12
17
4.0
50
XWSV-08L KM
707.2700.080.20
L
500
8
19
14x1.5
51.0
27.0
14.0
17
21.0
12
19
6.0
53
XWSV-10L KM
707.2700.100.20
L
500
10
22
16x1.5
53.0
28.0
15.0
18
22.0
14
22
8.0
80
XWSV-12L KM
707.2700.120.20
L
400
12
24
18x1.5
56.0
29.0
17.0
20
24.0
17
24
10.0
104
XWSV-15L KM
707.2700.150.20
L
400
15
28
22x1.5
61.0
31.0
21.0
23
28.0
19
30
12.0
161
XWSV-18L KM
707.2700.180.20
L
400
18
32
26x1.5
64.0
32.5
23.5
24
31.0
24
36
15.0
232
XWSV-22L KM
707.2700.220.20
L
250
22
36
30x2.0
72.0
34.5
27.5
30
35.0
27
41
19.0
304
XWSV-28L KM
707.2700.280.20
L
250
28
42
36x2.0
77.0
35.5
30.5
34
38.0
36
46
24.0
469
XWSV-35L KM
707.2700.350.20
L
250
35
50
45x2.0
86.0
36.5
34.5
39
45.0
41
55
30.0
709
XWSV-42L KM
707.2700.420.20
L
250
42
60
52x2.0
90.0
36.0
40.0
43
51.0
50
65
36.0
1140
XWSV-06S KM
707.2700.060.30
S
800
6
19
14x1.5
53.0
29.0
16.0
17
23.0
12
19
4.0
78
XWSV-08S KM
707.2700.080.30
S
800
8
22
16x1.5
54.0
29.0
17.0
18
24.0
14
22
5.0
103
XWSV-10S KM
707.2700.100.30
S
800
10
24
18x1.5
57.0
29.5
17.5
20
25.0
17
24
7.0
132
XWSV-12S KM
707.2700.120.30
S
630
12
27
20x1.5
59.0
30.5
21.5
21
29.0
17
27
8.0
168
XWSV-14S KM
707.2700.140.30
S
630
14
28
22x1.5
63.0
32.0
22.0
23
30.0
19
30
10.0
192
XWSV-16S KM
707.2700.160.30
S
630
16
32
24x1.5
64.0
31.5
24.5
24
33.0
24
32
12.0
252
XWSV-20S KM
707.2700.200.30
S
420
20
36
30x2.0
74.0
33.5
26.5
30
37.0
27
41
16.0
380
XWSV-25S KM
707.2700.250.30
S
420
25
42
36x2.0
81.0
35.0
30.0
34
42.0
36
46
20.0
623
XWSV-30S KM
707.2700.300.30
S
420
30
50
42x2.0
90.0
37.5
35.5
39
49.0
41
50
25.0
891
XWSV-38S KM
707.2700.380.30
S
420
38
60
52x2.0
96.0
37.0
41.0
43
57.0
50
65
32.0
1483
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處