Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
WAS-..L/S - Elbow weld-on fittings
Bill of material
WAS-06L 708.2400.060.20
TYPE
Type
WAS-06L
MATNR
Mat.-Nr.
708.2400.060.20
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
6 mm
D2
Diameter
10 mm
M1
Thread
12x1.5
L1
Length
27 mm
L2
Length
15.0 mm
L3
Length
19 mm
SW1
Width across flats
14 mm
SW2
Width across flats
12 mm
E
Diameter
4.0 mm
KG
Weight
34 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices