Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
SKO - Weldable cones with O-ring
Bill of material
SKO-06x1,5 1026835
TYPE
Type
SKO-06x1,5
MATNR
Mat.-Nr.
1026835
D1
Diameter
6 mm
D2
Diameter
3 mm
L
Length
31.0 mm
T1
Thickness
1.5 mm
OR
O-ring
4.0x1.5 mm
KG
Weight
6 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices