Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
GAS-..L/S - Straight weld-on fittings
Bill of material
GAS-06L 1027394
TYPE
Type
GAS-06L
MATNR
Mat.-Nr.
1027394
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
6 mm
D2
Diameter
10 mm
M1
Thread
12x1.5
L1
Length
29.0 mm
L2
Length
14.0 mm
L3
Length
7 mm
SW1
Width across flats
14 mm
SW2
Width across flats
12 mm
E
Diameter
4.0 mm
KG
Weight
25 g/Pcs
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices