Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
VME-..L/S - Blanking plugs with O-ring
Bill of material
VME-18L 1040051
TYPE
Type
VME-18L
MATNR
Mat.-Nr.
1040051
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
18 mm
L
Length
20.0 mm
OR
O-ring1
15.0x2.0 mm
VERS
Version
V2
KG
Weight
45 g/Pcs
XOR
O-Ring Schnurdurchmesser
2.0 mm
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices