User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
EXMAR
Description
GRKO-..L - Reducing fittings with taper and O-ring
Bill of material
GRKO-12/06L 708.1870.215.20
TYPE
Type
GRKO-12/06L
MATNR
Mat.-Nr.
708.1870.215.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
12 mm
D2
Diameter
6 mm
M1
Thread
18x1.5
M2
Thread
12x1.5
L1
Length
40.0 mm
L2
Length
25.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
17 mm
SW3
Width across flats
22 mm
KG
Weight
68 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices