Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
GR-..L - Straight reducing fittings
Bill of material
GR-18/10L 1020836
TYPE
Type
GR-18/10L
MATNR
Mat.-Nr.
1020836
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
18 mm
D2
Diameter
10 mm
M1
Thread
26x1.5
M2
Thread
16x1.5
L1
Length
47.0 mm
L2
Length
15.0 mm
SW1
Width across flats
32 mm
SW2
Width across flats
27 mm
SW3
Width across flats
19 mm
E
Diameter
8.0 mm
KG
Weight
145 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices