Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDSC-E
Bill of material
GEV-06SR 3.8 WD 1026932
TYPE
Type
GEV-06SR 3.8 WD
MATNR
Mat.-Nr.
1026932
SERIE
Serie
S
PN
Nenndruck
630 bar
D1
Diameter
6 mm
G
Thread
3/8
M1
Thread
14x1.5
L1
Length
30.5 mm
L2
Length
15.5 mm
L3
Length
12.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
22 mm
E
Diameter
4.0 mm
KG
Weight
63 g/Pcs
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices