Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
GEV-..S-NPT - Straight male adaptor fittings NPT, ISO 8434-1-SDSC
Bill of material
GEV-25SNPT 1.1 1027029
TYPE
Type
GEV-25SNPT 1.1
MATNR
Mat.-Nr.
1027029
SERIE
Serie
S
PN
Nenndruck
400 bar
D1
Diameter
25 mm
NPT
Thread
1
M1
Thread
36x2.0
L1
Length
69.0 mm
L2
Length
45.0 mm
SW1
Width across flats
46 mm
SW2
Width across flats
41 mm
E
Diameter
20.0 mm
KG
Weight
503 g/Pcs
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices