Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LR - Straight male adaptor fittings, sealing edge form B acc. DIN 3852-2, ISO 8434-1-SDSC-B
Bill of material
GEV-06LR 1.2 708.1141.125.20
TYPE
Type
GEV-06LR 1.2
MATNR
Mat.-Nr.
708.1141.125.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
G
Thread
1/2
M1
Thread
12x1.5
L1
Length
28.0 mm
L2
Length
13.0 mm
L3
Length
14.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
27 mm
E
Diameter
4.0 mm
KG
Weight
100 g/Pcs
DK
Ø Auflagefläche Dichtkante
25.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices