Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
GEV-..LM - Straight male adaptor fittings, sealing edge form B acc. DIN 3852-2, ISO 8434-1-SDSC-B
Bill of material
GEV-06LM 10x1,0 708.1143.180.20
TYPE
Type
GEV-06LM 10x1,0
MATNR
Mat.-Nr.
708.1143.180.20
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
6 mm
M
Thread
10x1.0
M1
Thread
12x1.5
L1
Length
23.5 mm
L2
Length
8.5 mm
L3
Length
8.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
14 mm
E
Diameter
4.0 mm
KG
Weight
27 g/Pcs
DK
Ø Auflagefläche Dichtkante
13.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices