Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
LEV-..LRK/SRK - Male adaptor L fittings, taper thread sealing form C acc. DIN 3852-2
Bill of material
LEV-12SRK 3.8 1029737
TYPE
Type
LEV-12SRK 3.8
MATNR
Mat.-Nr.
1029737
SERIE
Serie
S
PN
Nenndruck
400 bar
D1
Diameter
12 mm
R
Thread
3/8
M1
Thread
20x1.5
L1
Length
38.0 mm
L2
Length
21.5 mm
L3
Length
28.0 mm
SW1
Width across flats
24 mm
SW2
Width across flats
17 mm
E
Diameter
8.0 mm
KG
Weight
244 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices