Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
LEV-..L-NPT/S-NPT - Male adaptor L fittings NPT
Bill of material
LEV-08LNPT 1.4 1029169
TYPE
Type
LEV-08LNPT 1.4
MATNR
Mat.-Nr.
1029169
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
8 mm
NPT
Thread
1/4
M1
Thread
14x1.5
L1
Length
29.0 mm
L2
Length
14.0 mm
L3
Length
26.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
12 mm
E
Diameter
6.0 mm
KG
Weight
77 g/Pcs
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices