Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
TEV-..LRK/SRK - Male adaptor T fittings, taper thread sealing form C acc. DIN 3852-2
Bill of material
TEV-10LRK 3.8 1025145
TYPE
Type
TEV-10LRK 3.8
MATNR
Mat.-Nr.
1025145
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
10 mm
R
Thread
3/8
M1
Thread
16x1.5
L1
Length
30.5 mm
L2
Length
15.0 mm
L3
Length
27.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
14 mm
E
Diameter
8.0 mm
KG
Weight
82 g/Pcs
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices