Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
TEV-..L-NPT/S-NPT - Male adaptor T fittings NPT
Bill of material
TEV-12LNPT 3.8 1025120
TYPE
Type
TEV-12LNPT 3.8
MATNR
Mat.-Nr.
1025120
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
12 mm
NPT
Thread
3/8
M1
Therad
18x1.5
L1
Length
32.5 mm
L2
Length
17.0 mm
L3
Length
28.0 mm
SW1
Width across flats
22 mm
SW2
Width across flats
17 mm
E
Innendurchmesser Rohranschluss
9.0 mm
KG
Weight
129 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices