User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
EXMAR
Description
WEV-..S-NPT - Male adaptor elbow fittings NPT
Bill of material
WEV-06SNPT 1.2 708.2402.125.30
TYPE
Type
WEV-06SNPT 1.2
MATNR
Mat.-Nr.
708.2402.125.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
6 mm
NPT
Thread
1/2
M1
Thread
14x1.5 mm
L1
Length
31.0 mm
L2
Length
16.0 mm
L3
Length
33.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
17 mm
E
Diameter
4.0 mm
KG
Weight
99 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices