Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
WEV-..LRK - Male adaptor elbow fittings, taper thread sealing form C acc. DIN 3852-2
Bill of material
WEV-10LRK 1.8 1025573
TYPE
Type
WEV-10LRK 1.8
MATNR
Mat.-Nr.
1025573
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
10 mm
R
Thread
1/8
M1
Thread
16x1.5
L1
Length
30.5 mm
L2
Length
15.0 mm
L3
Length
26.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
14 mm
E
Diameter
4.0 mm
KG
Weight
64 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices