Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
WEV-..LR/SR - Male adaptor elbow fittings, sealing edge form B acc. DIN 3852-2
Bill of material
WEV-25SR 1.1 1025026
TYPE
Type
WEV-25SR 1.1
MATNR
Mat.-Nr.
1025026
SERIE
Serie
S
PN
Nenndruck
400 bar
D1
Diameter
25 mm
G
Thread
1
M1
Thread
36x2.0
L1
Length
54.0 mm
L2
Length
30.0 mm
L3
Length
30.0 mm
L4
Length
18.0 mm
SW1
Width across flats
46 mm
SW2
Width across flats
36 mm
E
Diameter
20.0 mm
KG
Weight
631 g/Pcs
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices