Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
WEV-..LMK/SMK - Male adaptor elbow fittings, taper thread sealing form C acc. DIN 3852-2
Bill of material
WEV-04LLMK 08x1,0 708.2403.090.10
TYPE
Type
WEV-04LLMK 08x1,0
MATNR
Mat.-Nr.
708.2403.090.10
SERIE
Serie
LL
PN
Nenndruck
LL [LL] bar
D1
Diameter
4 mm
MK
Thread
08x1.0
M1
Therad
8x1.0
L1
Length
21.0 mm
L2
Length
11.0 mm
L3
Length
17.0 mm
SW1
Width across flats
10 mm
SW2
Width across flats
9 mm
E
Diameter
3.0 mm
KG
Weight
17 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices