Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
WEV-..L-NPT - Male adaptor elbow fittings NPT
Bill of material
WEV-06LNPT 3.8 1024973
TYPE
Type
WEV-06LNPT 3.8
MATNR
Mat.-Nr.
1024973
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
6 mm
NPT
Thread
3/8
M1
Thread
12x1.5
L1
Length
29.0 mm
L2
Length
14.0 mm
L3
Length
28.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
14 mm
E
Diameter
4.0 mm
KG
Weight
52 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices