Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
GAV-..SR - Straight female adaptor fittings
Bill of material
GAV-06SR 1.4 1027506
TYPE
Type
GAV-06SR 1.4
MATNR
Mat.-Nr.
1027506
SERIE
Serie
S
PN
Nenndruck
630 bar
D1
Diameter
6 mm
G
Thread
1/4 mm
M1
Thread
14x1.5
L1
Length
41.0 mm
L2
Length
26.0 mm
L3
Length
16.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
19 mm
E
Diameter
4.0 mm
KG
Weight
49 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices