Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
GAV-..LR - Straight female adaptor fittings
Bill of material
GAV-06LR 1.8 1027491
TYPE
Type
GAV-06LR 1.8
MATNR
Mat.-Nr.
1027491
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
6 mm
G
Thread
1/8 mm
M1
Thread
12x1.5
L1
Length
34.0 mm
L2
Length
19.0 mm
L3
Length
11.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
14 mm
E
Diameter
4.0 mm
KG
Weight
27 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices