Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
ESWV-..LR-WD/SR-WD - Banjo elbow fittings, sealing with restraining seal ring FKM
Bill of material
ESWV-10LR 1.4 WD 1023341
TYPE
Type
ESWV-10LR 1.4 WD
MATNR
Mat.-Nr.
1023341
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Tube outside diameter
10 mm
G
Male adaptor thread
1/4 "
M1
Thread tube connection side
16x1.5 mm
D
Diameter
19.0 mm
L1
Length
30.5 mm
L2
Length
15.5 mm
L3
Installation height
30.0 mm
L4
Connection height
14.0 mm
L5
Length male adaptor thread
12.0 mm
SW1
SW Mutter
19 mm
SW2
Width across flats hollow bolt
19 mm
SW3
Width across flats banjo body
22 mm
E
Minimum inside diameter
6.0 mm
KG
Weight
102 g/Pcs
F
Tightening torque for hollow bolt
40 Nm
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices