Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
EXMAR
Description
ESWV-..LR/SR - Banjo elbow fittings, sealing with metal seal-edge ring
Bill of material
ESWV-22LR 3.4 708.2850.768.20
TYPE
Type
ESWV-22LR 3.4
MATNR
Mat.-Nr.
708.2850.768.20
SERIE
Serie
L
PN
Nenndruck
160 bar
D1
Tube outside diameter
22 mm
G
Male adaptor thread
3/4 "
M1
Thread tube connection side
30x2.0 mm
D
Diameter
32.0 mm
L1
Installation width (mounted)
44.0 mm
L2
Connection width
27.5 mm
L3
Installation height
49.0 mm
L4
Connection height
24.0 mm
L5
Screw-in depth
16.0 mm
SW1
Width across flats nut
36 mm
SW2
Width across flats hollow bolt
32 mm
SW3
Width across flats banjo body
41 mm
E
Minimum inside diameter
16.0 mm
KG
Weight
485 g/Pcs
F
Tightening torque for hollow bolt
160 Nm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices