Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
ESS-..LM/SM - Male adaptor standpipe unions, pre-assembled on standpipe side, sealing edge form B acc. DIN 3852-2
Bill of material
ESS-06LM 10x1,0 1026736
TYPE
Type
ESS-06LM 10x1,0
MATNR
Mat.-Nr.
1026736
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
6 mm
M
Thread
10x1.0
M1
Thread
12x1.5
L1
Length
33.0 mm
L2
Length
24.5 mm
L3
Length
8.0 mm
L4
Schaftlänge
19.5
SW1
Width across flats
14 mm
SW2
Width across flats
14 mm
E
Diameter
3.2 mm
KG
Weight
29 g/Pcs
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices