User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
EXMAR
Description
EGKO-..LR-WD/SR-WD - Straight male adaptor unions with taper and O-ring, profile sealing ring form E acc. ISO 1179-2
Bill of material
EGKO-06LR 1.8 WD 708.1670.100.21
TYPE
Type
EGKO-06LR 1.8 WD
MATNR
Mat.-Nr.
708.1670.100.21
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
6 mm
G
Thread
1/8
M1
Thread
12x1.5
L1
Length
33.0 mm
L2
Length
24.5 mm
L3
Length
8.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
14 mm
E1
Diameter
2.5 mm
E2
Diameter
2.5 mm
KG
Weight
36 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices