Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
ELV-..LR/SR - Adjustable male adaptor standpipe L fittings with male adaptor connector, sealing edge form B acc. DIN 3852-2
Bill of material
ELV-08LR 1.4 1025218
TYPE
Type
ELV-08LR 1.4
MATNR
Mat.-Nr.
1025218
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
8 mm
M1
Thread
14x1.5
G
Thread
1/4 mm
L1
Length
29.0 mm
L2
Length
14.0 mm
L3
Length
37.5 mm
L4
Length
10 mm
SW1
Width across flats
17 mm
SW2
Width across flats
12 mm
SW3
Width across flats
17 mm
E1
Diameter
6.0 mm
E2
Diameter
5.0 mm
KG
Weight
108 g/Pcs
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices