Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
EWV-..LR/SR - Adjustable male adaptor standpipe elbow fittings with male adaptor connector, sealing edge form B acc. DIN 3852-2
Bill of material
EWV-06LR 1.8 708.2621.100.20
TYPE
Type
EWV-06LR 1.8
MATNR
Mat.-Nr.
708.2621.100.20
SERIE
Serie
L
PN
Nenndruck
315 bar
D1
Diameter
6 mm
G
Thread
1/8
M1
Thread
12x1.5
L1
Length
27.0 mm
L2
Length
12.0 mm
L3
Length
34.5 mm
L4
Length
8 mm
SW1
Width across flats
14 mm
SW2
Width across flats
12 mm
SW3
Width across flats
14 mm
E1
Diameter
4.0
E2
Diameter
3.2
KG
Weight
57 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices