Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
EWV-..L/S - Adjustable standpipe elbow fittings
Bill of material
EWV-12S 1025045
TYPE
Type
EWV-12S
MATNR
Mat.-Nr.
1025045
SERIE
Serie
S
PN
Nenndruck
630 bar
D1
Diameter
12 mm
M1
Thread
20x1.5
L1
Length
38.0 mm
L2
Length
21.5 mm
L3
Length
31.0 mm
SW1
Width across flats
24 mm
SW2
Width across flats
17 mm
E1
Diameter
8.0 mm
E2
Diameter
7.0 mm
KG
Weight
140 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices