Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
EXMAR
Description
BO-..DR L/S - Sleeves for flared tubes, according to DIN 3949
Bill of material
BO-DR06L/S 706.0029.060.13
TYPE
Type
BO-DR06L/S
MATNR
Mat.-Nr.
706.0029.060.13
SERIE
Serie
L/S
PN
Nenndruck
630 bar
D1
Diameter
6 mm
D2
Diameter
10.0 mm
D3
Diameter
7.5 mm
L
Length
10.5 mm
KG
Weight
2 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices