Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-42L 808.3104.420.20
TYPE
Type
DRV-42L
MATNR
Mat.-Nr.
808.3104.420.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
42 mm
M1
Thread
52x2.0
L1
Length
120.5 mm
L2
Length
74.0 mm
SW1
Width across flats
60 mm
SW2
Width across flats
60 mm
E
Diameter
28.0 mm
KG
Weight
2880 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices