Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-30S 808.3104.300.30
TYPE
Type
DRV-30S
MATNR
Mat.-Nr.
808.3104.300.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
30 mm
M1
Thread
42x2.0
L1
Length
123.0 mm
L2
Length
69.5 mm
SW1
Width across flats
50 mm
SW2
Width across flats
50 mm
E
Diameter
24.0 mm
KG
Weight
1630 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices