Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-22L 808.3104.220.20
TYPE
Type
DRV-22L
MATNR
Mat.-Nr.
808.3104.220.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
22 mm
M1
Thread
30x2.0
L1
Length
95.0 mm
L2
Length
61.5 mm
SW1
Width across flats
36 mm
SW2
Width across flats
46 mm
E
Diameter
18.0 mm
KG
Weight
598 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices