Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-20S 808.3104.200.30
TYPE
Type
DRV-20S
MATNR
Mat.-Nr.
808.3104.200.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
20 mm
M1
Thread
30x2.0
L1
Length
97.0 mm
L2
Length
54.5 mm
SW1
Width across flats
36 mm
SW2
Width across flats
36 mm
E
Diameter
14.0 mm
KG
Weight
738 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices