Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-18L 808.3104.180.20
TYPE
Type
DRV-18L
MATNR
Mat.-Nr.
808.3104.180.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
18 mm
M1
Thread
26x1.5
L1
Length
84.5 mm
L2
Length
51.5 mm
SW1
Width across flats
32 mm
SW2
Width across flats
36 mm
E
Diameter
14.0 mm
KG
Weight
412 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices