Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-12L 808.3104.120.20
TYPE
Type
DRV-12L
MATNR
Mat.-Nr.
808.3104.120.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
M1
Thread
18x1.5
L1
Length
73.5 mm
L2
Length
43.5 mm
SW1
Width across flats
22 mm
SW2
Width across flats
30 mm
E
Diameter
11.0 mm
KG
Weight
230 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices