Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-10S 808.3104.100.30
TYPE
Type
DRV-10S
MATNR
Mat.-Nr.
808.3104.100.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
10 mm
M1
Thread
18x1.5
L1
Length
73.5 mm
L2
Length
40.0 mm
SW1
Width across flats
22 mm
SW2
Width across flats
24 mm
E
Diameter
7.0 mm
KG
Weight
174 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices