Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-08S 808.3104.080.30
TYPE
Type
DRV-08S
MATNR
Mat.-Nr.
808.3104.080.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
8 mm
M1
Thread
16x1.5
L1
Length
64.5 mm
L2
Length
34.5 mm
SW1
Width across flats
19 mm
SW2
Width across flats
19 mm
E
Diameter
6.0 mm
KG
Weight
132 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices